IESNA:LM-63-2002
[TEST]P1366341
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2506-460-15)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SB4C-927-U-T2R-HSS
[LUMINAIRE] GALLEON II SLIM SITE HIGH DENSITY LED ARRAYS 4SQUARE 204W 90CRI 2700K FIXTURE w/ TYPE II ROADWAY DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (104) 2700K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.70A 204.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]2700K
[_THDi]9.5%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Pole, Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]14835.5
TILT=NONE
104 -1 1 38 22 1 1 1.5000 1.0000 0.0000
1.000 1 204.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 63 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 76 85 90 95 105 115 125 135 145 155 165 175 180 
1658.4 2377.3 2949.1 3320.8 3655.8 3864.1 3929.5 3880.4 3900.9 4244.0 4995.6 5743.0 6433.4 6976.6 7434.1 7871.2 8165.3 
8234.7 8095.8 7695.5 6968.4 5547.0 4472.7 3655.8 2046.4 927.2 841.4 661.7 543.3 461.6 334.9 273.7 143.0 61.3 16.3 8.2 0.0 0.0 
1658.4 2365.0 2932.8 3324.9 3635.4 3855.9 3937.6 3892.7 3913.1 4260.3 4983.3 5775.7 6412.9 6984.8 7409.6 7854.8 8148.9 
8214.3 8116.2 7703.7 6956.2 5567.4 4489.1 3684.4 2205.7 947.6 874.1 682.1 543.3 461.6 351.3 281.8 155.2 61.3 20.4 12.3 0.0 0.0 
1658.4 2365.0 2912.4 3296.3 3631.3 3884.5 4007.1 3990.7 4003.0 4280.7 4873.0 5632.8 6261.8 6813.2 7201.3 7597.5 7928.3 
8059.1 8010.0 7695.5 7082.8 6114.7 4848.5 3970.3 2773.5 1205.0 1045.7 727.1 580.0 486.1 388.0 314.5 257.3 183.8 147.0 36.8 4.1 
0.0 
1658.4 2320.1 2859.3 3271.8 3627.2 3909.0 4084.7 4129.6 4133.7 4280.7 4693.3 5367.3 5988.1 6511.0 6907.2 7205.4 7544.4 
7773.1 7838.5 7748.6 7376.9 6653.9 5759.4 4689.2 3717.0 2295.6 2099.5 1356.1 845.5 596.4 465.7 355.4 290.0 187.9 130.7 32.7 
4.1 0.0 
1658.4 2254.7 2773.5 3214.6 3586.3 3900.9 4150.0 4288.9 4342.0 4423.7 4697.4 5158.9 5726.7 6225.0 6641.7 6964.4 7254.4 
7515.8 7715.9 7773.1 7666.9 7360.6 6739.7 5812.5 4787.2 3729.3 3516.9 2356.9 1303.0 776.1 535.1 367.6 281.8 200.1 134.8 
40.8 4.1 0.0 
1658.4 2185.3 2659.1 3092.1 3467.9 3851.8 4166.4 4411.4 4550.3 4648.4 4795.4 5065.0 5510.2 6037.1 6519.1 6907.2 7205.4 
7462.7 7654.7 7883.4 8046.8 8030.5 7854.8 7348.3 6560.0 5555.1 5330.5 4374.7 3010.4 1454.1 821.0 494.2 302.3 143.0 
65.4 24.5 8.2 0.0 
1658.4 2087.3 2528.4 2924.6 3308.6 3668.0 4011.1 4342.0 4611.6 4787.2 4946.5 5130.3 5371.3 5751.2 6216.9 6735.6 7197.2 
7638.3 8001.9 8336.8 8769.8 9096.6 9276.3 9349.8 9235.4 8704.4 8569.6 7662.8 5681.8 4088.8 2099.5 739.3 359.5 
171.6 73.5 32.7 12.3 0.0 
1658.4 1977.0 2336.4 2687.7 3030.8 3390.3 3725.2 4039.7 4374.7 4689.2 4950.6 5183.4 5399.9 5632.8 5886.0 6221.0 6637.6 
7091.0 7585.2 8120.3 8818.8 9692.9 10142.2 10493.5 10791.7 10718.2 10665.1 9791.0 8549.2 7315.6 5616.4 4182.7 
2279.2 522.8 167.5 65.4 20.4 0.0 
1658.4 1866.7 2107.7 2389.5 2667.3 2961.4 3239.1 3537.3 3802.8 4105.1 4411.4 4705.5 5020.1 5326.4 5677.7 6041.2 6433.4 
6923.5 7425.9 8010.0 8925.0 10125.9 10918.3 11600.5 12343.9 13013.8 13001.5 12829.9 12650.2 11580.0 9909.4 7797.6 
3790.6 1086.5 277.8 49.0 24.5 0.0 
1658.4 1862.6 2099.5 2352.8 2630.5 2916.5 3210.5 3484.2 3745.6 4047.9 4342.0 4636.1 4967.0 5285.6 5624.6 6000.4 6404.8 
6874.5 7397.3 8014.1 8900.5 10125.9 10914.2 11674.0 12429.6 13079.1 13128.1 12981.1 12825.9 11723.0 10036.0 7846.6 
3533.2 1013.0 261.4 49.0 24.5 0.0 
1658.4 1740.1 1858.5 2013.7 2185.3 2356.9 2552.9 2728.6 2932.8 3157.4 3361.7 3590.4 3819.2 4064.2 4321.6 4648.4 4983.3 5375.4 
5796.1 6335.3 7140.0 8010.0 8630.9 9268.1 9917.6 10130.0 10113.6 9754.2 9296.7 8091.7 6788.7 4709.6 1527.7 310.4 
89.9 36.8 24.5 0.0 
1658.4 1674.7 1719.6 1789.1 1878.9 1977.0 2070.9 2164.9 2271.1 2381.4 2487.6 2601.9 2740.8 2871.5 3018.6 3190.1 3484.2 3847.8 4231.7 
4681.0 5265.1 5718.5 6094.3 6388.4 6523.2 6282.2 6147.4 5702.2 5101.8 4350.2 3570.0 2405.9 759.7 167.5 61.3 32.7 20.4 
0.0 
1658.4 1605.3 1580.8 1572.6 1576.7 1580.8 1580.8 1572.6 1564.4 1548.1 1531.8 1511.3 1523.6 1531.8 1548.1 1552.2 1617.5 1821.8 2058.7 
2295.6 2450.8 2446.7 2381.4 2177.1 1846.3 1511.3 1441.9 1164.1 772.0 486.1 339.0 216.5 110.3 65.4 40.8 24.5 16.3 0.0 
1658.4 1478.7 1315.3 1176.4 1049.8 923.1 816.9 714.8 625.0 555.5 494.2 449.3 433.0 453.4 473.8 490.2 490.2 482.0 535.1 
588.2 604.5 584.1 477.9 343.1 236.9 171.6 163.4 143.0 122.5 102.1 81.7 65.4 53.1 36.8 28.6 16.3 12.3 0.0 
1658.4 1364.3 1078.4 861.9 698.5 592.3 531.0 494.2 461.6 428.9 400.3 371.7 343.1 330.9 343.1 359.5 371.7 375.8 355.4 322.7 285.9 249.2 212.4 
179.7 155.2 134.8 130.7 118.5 106.2 85.8 69.4 53.1 40.8 28.6 20.4 12.3 12.3 0.0 
1658.4 1249.9 902.7 661.7 559.6 510.6 477.9 449.3 420.7 388.0 363.5 334.9 310.4 285.9 269.6 265.5 265.5 269.6 269.6 273.7 265.5 249.2 220.6 
183.8 151.1 122.5 118.5 106.2 93.9 77.6 61.3 44.9 32.7 24.5 16.3 12.3 8.2 0.0 
1658.4 1143.7 763.8 571.9 518.8 482.0 449.3 420.7 392.1 359.5 330.9 306.4 281.8 257.3 236.9 220.6 204.2 200.1 200.1 200.1 200.1 196.1 167.5 
138.9 126.6 114.4 114.4 102.1 89.9 69.4 49.0 40.8 28.6 20.4 12.3 8.2 8.2 0.0 
1658.4 1057.9 674.0 535.1 494.2 457.5 428.9 396.2 363.5 334.9 306.4 277.8 257.3 232.8 216.5 208.3 187.9 175.6 163.4 159.3 151.1 143.0 138.9 134.8 
126.6 118.5 118.5 110.3 93.9 73.5 61.3 49.0 32.7 20.4 8.2 8.2 4.1 0.0 
1658.4 1017.1 625.0 518.8 477.9 441.1 408.5 375.8 347.2 314.5 285.9 257.3 236.9 216.5 204.2 192.0 175.6 167.5 163.4 147.0 143.0 138.9 138.9 134.8 
126.6 118.5 118.5 106.2 93.9 81.7 69.4 53.1 36.8 12.3 8.2 4.1 4.1 0.0 
1658.4 959.9 584.1 506.5 465.7 428.9 396.2 363.5 334.9 302.3 269.6 245.1 224.7 208.3 192.0 183.8 167.5 159.3 151.1 143.0 134.8 134.8 130.7 130.7 
122.5 110.3 110.3 93.9 81.7 69.4 57.2 44.9 24.5 8.2 4.1 0.0 0.0 0.0 
1658.4 968.1 575.9 502.4 465.7 424.8 388.0 355.4 326.8 294.1 265.5 241.0 224.7 208.3 192.0 183.8 167.5 159.3 151.1 143.0 138.9 134.8 130.7 126.6 
118.5 102.1 98.0 73.5 65.4 53.1 40.8 28.6 16.3 8.2 0.0 0.0 0.0 0.0 
1658.4 959.9 584.1 506.5 461.6 424.8 392.1 355.4 326.8 294.1 265.5 241.0 224.7 208.3 192.0 183.8 167.5 159.3 151.1 143.0 138.9 134.8 130.7 126.6 
118.5 98.0 93.9 73.5 61.3 49.0 40.8 28.6 16.3 4.1 0.0 0.0 0.0 0.0 
